??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BWL 4040D-I011-S49
HELP_VARIABLE
会社名
Balluff
説明
Photoelectric sensors
部品表
BALLUFF BWL 4040D-I011-S49
VERF
Availability
Available
BC
Order code
BWL0009
TC
Artikelbezeichnung
BWL 4040D-I011-S49
PX
Product view
44363_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Angle sensors
W
Gewicht
0.12300 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = D, Dimension = 10 x 75 x 84 mm, Interface = PNP normally open/normally closed (NO/NC), Principle of operation = Angle sensor, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = Infrared, Light spot size = Ø 2.5 mm Light exit, Connection = Connector, M8x1-Male, 3-pin, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code